Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Highly engineered valve installed within fluid conveyance systems to prevent the loss of reservoir fluid in the event of loss of system pressure.
Contact & Support Information |
---|
Parker Aerospace--Repair Location Finder |
Compliance, Certifications, & Safety |
---|
Safety Guide for Selecting and Using Stratoflex Products |
Part | Fluid Type | Minimum Fluid Temperature (F) | Line Size - Inlet | Operating Pressure | Maximum Fluid Temperature (F) |
---|---|---|---|---|---|
812-4 | MIL-H-5606 | -65 | MS33656-4 | 3000 psig | 160 |
1134-4 | MIL-H-5606 | -65 | AND10050-4 | 3000 psig | 160 |
812-6 | MIL-H-5606 | -65 | MS33656-6 | 3000 psig | 160 |
831-8 | MIL-H-5606 | -65 | AND10050-8 | 3000 psig | 160 |
1143-8 | MIL-H-5606 | -65 | AND10050-8 | 3000 psig | 275 |
G831-8 | Skydrol | -65 | AND10050-8 | 3000 psig | 160 |
812-8 | MIL-H-5606 | -65 | MS33656-8 | 3000 psig | 160 |
1113-8 | MIL-H-5606 | -65 | AND10050-8 | 3000 psig | 275 |
840-8 | MIL-H-5606 | -65 | AND10050-8 | 3000 psig | 160 |
900-8 | MIL-H-5606 | -65 | AND10050-8 | 3000 psig | 160 |