687PDC
687PDC

Ball Valves

Filter by

No filters selected

Technology

Minimum Bondline Thickness

Mounting Type

Application

Flow Rate

Maximum Operating Pressure

Media

Actuation Type

Function

Valve Type

Minimum Operating Temperature

Maximum Operating Temperature

Division

Brand

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Ball Valves


Parker supplies a comprehensive range of ball valves that control flow direction and support a diverse range of system requirements. Our ball valves are both reliable and economical when it comes to service and are available in various configurations and options. Within our ball valve range we have a range of different function capabilities and you can also choose from a selection of product materials to meet your requirements. We also have an impressive choice of seat and seal materials available.


Miniature Ball Valve for Process Control

Viewing 10 of 11

Parker's B Series ball valves, with a "free floating " ball design, offer superior performance in a variety of pressure and temperature applications in process, and instrumentation applications.

Viewing 10 of 116

Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.

Viewing 10 of 189

Parker's polypropylene ball valves corrosion resistant design make them ideal for water filtration units, coffee and beverage machines and various other fluid applications.

Viewing 10 of 111

2/2-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system.

Viewing 10 of 246

3/3-way ball valves interrupt or facilitate the medium flow. These valves, available worldwide, can be optionally equipped with a locking device to avoid unauthorized opening and shut-off; they support the safety of the entire system.

Viewing 10 of 108

Parker Autoclave’s 2B Series Ball Valves are quarter turn, manual 2 way valves. These ball valves operate up to 20,000 psi (1,379 bar) with a variety of end connections. These valves also feature a trunnion mounted stem.

Viewing 10 of 38

Parker's High Pressure HB Series Ball Valves provide reliable shut-off or switching functions. The upper and lower bearings enhance the resistance of the trunnion design stem against seizure, and increase the valve life in extreme applications.

Viewing 10 of 992

Using the Universal Series technology, the Parker Legris light series valves offer the advantages of compactness, ease of operation and long-term reliability.

Viewing 10 of 24

Sporlan Isolation Ball Valves are designed for use on Air Conditioning and Refrigeration units. They ensure positive shut off refrigerant flow in either flow direction, even during system evacuation.

Viewing 10 of 24

Parker's PR Series Plug Valves provide positive leak tight shut-off, high flow capacity, and quick quarter-turn operation in a compact, barstock body. This plug valve provides the user the ability to throttle during manual actuation.

Viewing 10 of 100

Parker’s MAB Series MPI Ball Valves are available as manual, pneumatic and electrical actuated two-way and three-way valves. They are designed for 1/4 and 1/2 turn media shutoff or switching applications up to 15,000 psi.

Viewing 10 of 165

Parker's carbon steel ball valves were designed to offer superior performance for applications that require rugged and reliable performance.

Viewing 10 of 70

Parker's SWB Series Ball Valves are a swing-out design that can handle the pressure and piping loads in various instrumentation and process applications up to 2,500 PSI (172 BAR).

Viewing 10 of 90

Parker's stainless steel ball valves meet the material requirements of NACE MR-01-75.

Viewing 10 of 38

The Parker Bestobell’s flow diverters allow for quick and effective changeover between relief valves. They ensure that the flow capacity of the valve is not reduced below that available from one fully open port.

Viewing 10 of 33

Parker's mini ball valves enable in-line opening and closing of a pneumatic circuit. These polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.

Viewing 10 of

The MV-6 Series PTFE Manual Ball Valve offers high cycle life and exceptional resistance to corrosion. It is designed full port for minimal flow restriction and is ideal for use in aggressive chemical applications (up to 120 psig).

Viewing 10 of 3

Parker’s BV series ball valves are a high-quality ball valve that shuts off or allows full flow in either direction.

Viewing 10 of 1561

Parker’s V500 series ball valves are a high quality low pressure ball valve that provides full shut-off capabilities.

Viewing 10 of 132

Parker Autoclave's 3B Series Ball Valves are manual 3 way valves. These ball valves operate up to 20,000 psi (1,379 bar) with a variety of end connections. These valves feature a trunnion mounted stem with ball orifices from 3/16" to 1/2".

Viewing 10 of 64

Parker Autoclave's 6DB Series high pressure double block and bleed ball valve is capable of operating to15,000 psi (1034 bar) and is available various connections. Standard ball valves are furnished in 316 SS with specials materials available.

Viewing 10 of 7

Parker Autoclave’s 4B Series 4 Way Ball Valve is designed to work in pressures up to 10,000 psi ( 690 bar). A key performance feature is the one-piece trunnion mounted stem that eliminates shear failure found in two piece designs.

Viewing 10 of 14

Parker's B12 Series Ball Valve, with a "free floating " ball design, offers superior performance in 3/4" and 1" tubing systems.

Viewing 10 of 6

Parker Bestobell’s cryogenic ball valves are ideal where excellent full flow characteristics are required with no delay in filling time. They are widely used in gas production, transportation and storage, offering long term performance.

Viewing 10 of 35