TN Series Needle Valve | Parker NA
J92861
J92861

TN Series Needle Valve

Parker TN series needle valve with high performance and various connections available to users for a wide variety of markets, industries and applications. For use at pressure up to 6,000psi (414 bar) and temperature up to 1,000°F (538 °C).

Parker TN series needle valve with high performance and various connections available to users for a wide variety of markets, industries and applications. For use at pressure up to 6,000psi (414 bar) and temperature up to 1,000°F (538 °C).

Select attributes to refine your product search.
Description
    Parker TN series needle valve with high performance and various connections available to users for a wide variety of markets, industries and applications. It has been engineered for use at pressure up to 6,000psi (414 bar) and temperature as high as 1,000°F (538 °C). A non-rotating lower stem helps to extend packing life by removing rotation from the packing area. Stem packing below the threads isolates the thread lubricant from the flow, ensuring adequate lubrication regardless of the media.
Description

Performance Characteristics

Size

Standard

Maximum Inlet Pressure Rating

6000 psig

Outlet Pressure Rating

6000 psig

Body Material

316 Stainless Steel

Minimum Operating Temperature

-54 °C

Maximum Operating Temperature

260, 538 °C

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems. Click here to view all product safety information.
Product
TN Series Needle ValveSTP
  • Literature and Reference Materials

  • TNV EN Catalog
  • contact us

    Parker Hannifin Motion & Control
    (Shanghai) Co., Ltd.
    280 Yunqiao Road,
    Jin Qiao Export Processing Zone
    Shanghai 201206, China
    Phone  +86-21-28995000
    Fax  +86-21-64459717