Safety Push Button Quick Coupling, Series KP | Argentina
687465
A43098
Argentina

Safety Push Button Quick Coupling, Series KP

Self-venting quick coupling system with push button, nominal diameter from 5.5 to 8 mm for pneumatic applications up to 12 bar. Coupling system with ISO B, ISO C and Euro profile. Made of anodised aluminium/nickel plated brass/NBR seals.

Self-venting quick coupling system with push button, nominal diameter from 5.5 to 8 mm for pneumatic applications up to 12 bar. Coupling system with ISO B, ISO C and Euro profile. Made of anodised aluminium/nickel plated brass/NBR seals.

Select attributes to refine your product search.
Description

    Parker's Safety Quick Coupling Series KP is a safety coupling with pushing button integrating self-venting system according to ISO 6150 B, ISO 6150 C and EURO. The self-venting takes place during disconnection in 2 steps – no risk of pressurized hoses being tossed around. When the pushing buttind is pressed one time, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by pressing the button again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place and make the use easy.



    The right plug for self-venting series KP can be found as followings :

    - ISO 6150 B; DN 5,5 : Plug series 23

    - ISO 6150 B; DN 8 : Plug series 30

    - ISO 6150 C; DN 5,5 : Plug series 18

    - ISO 6150 B; DN 8 : Plug series 84

    - EURO; DN 7,4 : Plug series 25



    Markets:

    - Machinery Construction

    - Automotive

    - Industrial process factory



    Features/Benefits:

    - Safety coupling with self-venting mechanism

    - No whiplash effect due to the self-venting which takes place during disconnection

    - Easy to connect and discconnet with one hand



    Applications:

    - Workshops

    - Cleaning

    - Blowing

    - Pneumatics

    - Air-Operated Tools

    - Ring Main Circuits

    - Packaging


Description

Características de rendimiento

Material del cuerpo

ANODISED ALUMINIUM, NICKEL-PLATED BRASS

Presión de trabajo máxima

12 bar

Temperatura mínima de funcionamiento

-20 °C

Temperatura máxima de funcionamiento

100 °C

Cantidad por caja

5

Peso

from 0,13 to 0,18 kg

Aplicación de la industria

Workshops, Cleaning, Blowing, Pneumatics, Air-Operated Tools, Ring Main Circuits, Packaging

Medio

Compressed air

Cumplimiento con especificaciones

DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH), ISO 4414 Pneumatic Fluid Power: General Rules Relating to Systems

Material de la junta tórica

NBR

Configure la pieza para mostrar el fichero CAD

Contacto

PARKER HANNIFIN ARGENTINA SAIC
STEPHENSON 2711
TORTUGUITAS B1667AKC
BUENOS AIRES
ARGENTINA
1667
Teléfono  +54 3327 44 4129
FAX  +54 3327 44 4199